Wireless Vibration Diagnostic Device D-VibA10

Easy and speedy vibration measurements and diagnosis for rotating machinery!

banner_vibration_diagnostic_device
Banner_4_points_en

About the Wireless Vibration Diagnostic Device D-VibA10

This is a high-performance wireless device that can measure and diagnose vibrations and the state of rotating machinery on the spot.
The device can also diagnose bearing conditions with ease and speed.

banner_vibration_diagnostic_devicex2_en

New Debut! Global Release:
Wireless Vibration Diagnostic Device

The "Bearing Doctor BD-2", which has been sold in Japan since 2017, has greatly contributed to machine maintenance and the visualization of product quality control.
Based on the usage, opinions, and requests of our valued customers using BD-2, we are proud to announce the new Wireless Vibration Diagnostic Device.

・Release: From May 2021

・Region: Japan, China (with gradual expansion to other areas)

A10_section_line

Functions and Features of the Wireless Vibration Diagnostic Device D-VibA10

Banner_4_points_en
A10_icon01

Feature1
Compact and Lightweight

A vibration pickup that fits in the palm of your hand.
Size: Φ48 mm×H 81 mm
Weight: 170 g

NSK makes patrol monitoring easy—Our portable vibration pickup connects wirelessly to your Android smartphone to provide accurate measurements and advanced diagnostics.

A10_icon02

Feature2
Wireless Connection

  • Connects to your Android smartphone via Bluetooth®.
    The vibration measurement / diagnosis app can be downloaded from Google Play Store.
A10_bluetooth
A10_icon07

ACOUS NAVI

Get it on Google Play
A10_icon03A10_icon04

Feature3
High Performance

  • Offers the same data processing functionality as commercially available FFT analyzers.
  • The app comes with a "ACOUS NAVI for Bearings" function for diagnosis of bearing flaking and scratches.
A10_icon04

Feature4
Efficient Diagnosis

Supports manual/automatic vibration measurement modes, custom assessment levels for precision bearing diagnosis, easy re-diagnosis, and companion management software.

A10_section_line

Use Cases

■In difficult-to-access equipment

■In facilities such as cleanrooms

■In high places

■In shielded equipment

A10_section_line

The vibration measurement / diagnosis app
ACOUS NAVI for Vibration Diagnostic Device

Get it on Google Play
Unless otherwise stated, the product specifications and release information on this website describe our solutions for the Japanese market.
Please wait for further announcements regarding availability of products and services in other countries.
Back to top